Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-39
Part #:701086
Catalog #:ER-39
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (mm): | 110 mm | Inner Ring OD (in): | 2.984 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race Width (in): | 1.25 in |
| Outer Race OD (in): | 4.3307 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Set Screw Thread: | 3/8-24 UNF | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0432 cps |
| Maximum Speed (rpm): | 3000 rpm | Size Code: | 2-27 |
| Series: | Unmounted Replacement Bearings | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.08 in | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 11,789 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461008843 | Weight: | 3.68 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

