Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-51
Part #:701093
Catalog #:ER-51
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 3.1875 in |
| Outer Race OD (mm): | 140 mm | Outer Race OD (in): | 5.5118 in |
| Outer Race Width (in): | 1.688 in | Inner Ring OD (in): | 3.922 in |
| Centerline to Front Face (in): | 1.938 in | Length Through Bore (in): | 3.25 in |
| Outer Race Width (mm): | 42.9 mm |
Technical Specifications
| Set Screw Thread: | 7/16-20 UNF | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Vibration Frequency Roller Spin: | 0.0470 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 2250 rpm |
| Duty/Status: | Standard | Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Vibration Frequency Inner Ring Defect: | 0.1074 cps |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Size Code: | 2-33 |
| Inner Ring Fillet Radius (in): | 0.12 in | Series: | Unmounted Replacement Bearings |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 13,174 lb |
| Dynamic Load Rating (lb): | 17,412 lb |
General Specifications
| UPC: | 662461008911 | Weight: | 7.80 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

