Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-10
Part #:701138
Catalog #:RB-10
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 0.6250 in |
| Outer Race OD (in): | 1.85 in | Inner Ring OD (in): | 1.188 in |
| Inner Race Length (in): | 1.281 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race Width (in): | 0.625 in |
Technical Specifications
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 7300 rpm | Replaceable Insert: | No |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Radial Static Load Capacity (lb): | 1,444 lb |
| Cage Material: | Molded Nylon | Precision Rating: | ABEC 1 |
| Series: | RB | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Ability to Relubricate: | No |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Duty/Series: | Standard |
General Specifications
| UPC: | 662461009277 | Weight: | 0.40 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

