Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-14
Part #:701141
Catalog #:RB-14
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.8750 in |
| Outer Race OD (in): | 2.047 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race Width (in): | 0.75 in | Inner Ring OD (in): | 1.375 in |
| Inner Race Length (in): | 1.375 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Misalignment: | None |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 6350 rpm | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Replaceable Insert: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 1,651 lb |
| Precision Rating: | ABEC 1 | Cage Material: | Brass |
| Series: | RB | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461009307 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

