Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-16
Part #:701144
Catalog #:RB-16
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Inner Race Length (in): | 1.375 in | Outer Race OD (in): | 2.047 in |
| Outer Race Width (in): | 0.75 in | Inner Ring OD (in): | 1.375 in |
| Centerline to Front Face (in): | 0.875 in |
Technical Specifications
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 1/4-28 | Speed (Max) (RPM): | 6350 rpm |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Misalignment: | None |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Replaceable Insert: | No |
| Misalignment Type: | Static Only | Radial Static Load Capacity (lb): | 1,651 lb |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | No |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461009338 | Weight: | 0.53 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

