Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-18
Part #:701147
Catalog #:RB-18
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.625 in | Bore Size (in): | 1.1250 in |
| Outer Race OD (in): | 2.441 in | Inner Race Length (in): | 1.625 in |
| Inner Ring OD (in): | 1.281 in | Outer Race Width (in): | 0.875 in |
| Centerline to Front Face (in): | 1.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Speed (Max) (RPM): | 5450 rpm | Misalignment: | None |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Replaceable Insert: | No |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Radial Static Load Capacity (lb): | 2,567 lb |
| Precision Rating: | ABEC 1 | Series: | RB |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Ability to Relubricate: | No |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461009369 | Weight: | 0.85 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

