Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-1-14
Part #:701150
Catalog #:AR-1-14
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.2500 in |
| Outer Race OD (in): | 2.687 in | Outer Race Width (in): | 0.953 in |
| Inner Race Length (in): | 1.5 in | Centerline to Front Face (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Measure Units: | Inch | Radius: | 0.04 |
| Set Screw Thread: | 1/4-28 | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5450 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461009390 | Weight: | 1.48 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

