Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-1
Part #:701160
Catalog #:AR-2-1
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.272 in | Inner Ring OD (in): | 1.375 in |
| Centerline to Front Face (in): | 0.813 in | Inner Race Length (in): | 1.375 in |
| Outer Race Width (in): | 0.766 in |
Technical Specifications
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Speed (Max) (RPM): | 6350 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | PPS |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461009482 | Weight: | 0.69 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

