Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-14
Part #:701164
Catalog #:AR-2-14
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (in): | 3.14 in |
| Inner Ring OD (in): | 1.859 in | Inner Race Length (in): | 1.688 in |
| Outer Race Width (in): | 1.016 in |
Technical Specifications
| Bore Shape: | Straight | Radius: | 0.04 |
| Set Screw Thread: | 5/16-24 | Housing Type: | Insert Only |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4650 rpm | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Series: | AR | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461009529 | Weight: | 1.80 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

