Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-18
Part #:701168
Catalog #:AR-2-18
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Outer Race Width (in): | 1.172 in | Inner Race Length (in): | 1.938 in |
| Outer Race OD (in): | 3.375 in | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4150 rpm | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Series: | AR |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461009567 | Weight: | 2.63 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

