Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-111
Part #:701171
Catalog #:AR-2-111
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.6875 in |
| Outer Race OD (in): | 3.562 in | Inner Race Length (in): | 1.938 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 1.172 in |
| Inner Ring OD (in): | 2.297 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Radius: | 0.062 | Set Screw Thread: | 5/16-24 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 3800 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461009598 | Weight: | 2.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

