Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-2
Part #:701176
Catalog #:AR-2-2
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.313 in | Inner Race Length (in): | 2.188 in |
| Inner Ring OD (in): | 2.719 in | Outer Race OD (in): | 4.25 in |
| Outer Race Width (in): | 1.266 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Set Screw Thread: | 3/8-24 |
| Radius: | 0.08 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 3250 rpm |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Series: | AR | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461009642 | Weight: | 3.85 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

