Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-22
Part #:701178
Catalog #:AR-2-22
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2.1250 in |
| Inner Race Length (in): | 2.188 in | Outer Race Width (in): | 1.266 in |
| Outer Race OD (in): | 4.25 in | Centerline to Front Face (in): | 1.313 in |
| Inner Ring OD (in): | 2.719 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Set Screw Thread: | 3/8-24 | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 3250 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | Brass |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Locking Type: | Set Screw | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461009666 | Weight: | 4.40 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

