Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-215
Part #:701189
Catalog #:AR-2-215
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.9375 in |
| Outer Race OD (in): | 5.375 in | Centerline to Front Face (in): | 1.75 in |
| Inner Ring OD (in): | 3.641 in | Outer Race Width (in): | 1.578 in |
| Inner Race Length (in): | 3.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Bore Shape: | Straight | Set Screw Thread: | 7/16-20 |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 14,839 lb | Speed (Max) (RPM): | 2450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Series: | AR | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461009734 | Weight: | 7.20 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

