Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-23
Part #:701207
Catalog #:AR-3-23
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.1875 in |
| Outer Race Width (in): | 1.328 in | Inner Race Length (in): | 2.563 in |
| Outer Race OD (in): | 4.718 in | Inner Ring OD (in): | 2.984 in |
| Centerline to Front Face (in): | 1.563 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 3/8-24 |
| Radius: | 0.08 | Bore Shape: | Straight |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3000 rpm | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Duty/Series: | Medium |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461009888 | Weight: | 5.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

