Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-28
Part #:701209
Catalog #:AR-3-28
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.5000 in |
| Centerline to Front Face (in): | 1.688 in | Outer Race Width (in): | 1.453 in |
| Inner Ring OD (in): | 3.438 in | Inner Race Length (in): | 2.75 in |
| Outer Race OD (in): | 5.17 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Measure Units: | Inch |
| Bore Shape: | Straight | Set Screw Thread: | 7/16-20 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Speed (Max) (RPM): | 2500 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 10,063 lb | Series: | AR |
| Cage Material: | Brass | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Medium |
General Specifications
| UPC: | 662461009901 | Weight: | 9.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

