Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-215
Part #:701212
Catalog #:AR-3-215
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 2.9375 in |
| Outer Race OD (in): | 5.875 in | Inner Race Length (in): | 3.25 in |
| Inner Ring OD (in): | 3.922 in | Centerline to Front Face (in): | 1.938 in |
| Outer Race Width (in): | 1.828 in |
Technical Specifications
| Set Screw Thread: | 7/16-20 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Radius: | 0.12 |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 2250 rpm |
| Radial Dynamic Load Capacity (lb): | 17,412 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 13,174 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Medium |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461009925 | Weight: | 12.20 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

