Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-14C
Part #:703087
Catalog #:2-14C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 1.859 in | Inner Race Length (in): | 1.688 in |
| Outer Race Width (in): | 0.938 in |
Technical Specifications
| Radius: | 0.04 | Set Screw Thread: | 5/16-24 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Speed (Max) (RPM): | 4650 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461019580 | Weight: | 1.31 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

