Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-17C
Part #:703091
Catalog #:2-17C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.4375 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.835 in | Inner Race Length (in): | 1.688 in |
| Outer Race Width (in): | 0.938 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 4650 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
General Specifications
| UPC: | 662461019627 | Weight: | 1.15 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

