Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-114C
Part #:703100
Catalog #:2-114C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.8750 in |
| Inner Race Length (in): | 2.031 in | Outer Race Width (in): | 1.125 in |
| Outer Race OD (in): | 3.543 in | Inner Ring OD (in): | 2.469 in |
| Centerline to Front Face (in): | 1.281 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 3/8-24 |
| Housing Type: | Insert Only | Radius: | 0.062 |
| Measure Units: | Inch | Speed (Max) (RPM): | 3550 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461019719 | Weight: | 2.20 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

