Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-24C
Part #:703107
Catalog #:2-24C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.2500 in |
| Inner Race Length (in): | 2.563 in | Centerline to Front Face (in): | 1.563 in |
| Inner Ring OD (in): | 2.984 in | Outer Race Width (in): | 1.25 in |
| Outer Race OD (in): | 4.331 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Set Screw Thread: | 3/8-24 |
| Radius: | 0.08 | Bore Shape: | Straight |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Speed (Max) (RPM): | 2550 rpm | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461019788 | Weight: | 4.05 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

