Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5212C
Part #:703109
Catalog #:5212C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Outer Race Width (in): | 1.25 in |
| Inner Race Length (mm): | 65.1 mm | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2550 rpm | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Single Lip Contact Seal |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461019795 | Weight: | 3.70 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

