Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-211C
Part #:703114
Catalog #:2-211C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.6875 in |
| Centerline to Front Face (in): | 1.688 in | Inner Ring OD (in): | 3.438 in |
| Outer Race OD (in): | 4.921 in | Outer Race Width (in): | 1.375 in |
| Inner Race Length (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 7/16-20 |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2225 rpm |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Single Lip Contact Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461019825 | Weight: | 5.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

