Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-215C
Part #:703119
Catalog #:2-215C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.9375 in |
| Inner Race Length (in): | 3.063 in | Outer Race Width (in): | 1.5 in |
| Outer Race OD (in): | 5.118 in | Inner Ring OD (in): | 3.641 in |
| Centerline to Front Face (in): | 1.75 in |
Technical Specifications
| Radius: | 0.08 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Set Screw Thread: | 7/16-20 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 14,839 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2100 rpm | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461019863 | Weight: | 6.05 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

