Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-1C
Part #:703136
Catalog #:3-1C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.875 in | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (in): | 2.441 in | Outer Race Width (in): | 0.875 in |
| Inner Race Length (in): | 1.5 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5450 rpm | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Duty/Series: | Medium |
General Specifications
| UPC: | 662461019955 | Weight: | 1.38 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

