Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5306C
Part #:703137
Catalog #:5306C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Race OD (in): | 2.8346 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (mm): | 72 mm |
| Outer Race Width (mm): | 23.8 mm | Inner Race Length (mm): | 42.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Measure Units: | Metric | Set Screw Thread: | 5/16-24 |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 4650 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Medium | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461019962 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

