Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-27C
Part #:703152
Catalog #:3-27C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.4375 in |
| Centerline to Front Face (in): | 1.688 in | Outer Race Width (in): | 1.375 in |
| Inner Ring OD (in): | 3.438 in | Outer Race OD (in): | 4.921 in |
| Inner Race Length (in): | 2.75 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 7/16-20 |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Speed (Max) (RPM): | 2225 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 10,063 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Medium |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461020098 | Weight: | 6.05 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

