Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-28C
Part #:703153
Catalog #:3-28C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.5000 in |
| Outer Race Width (in): | 1.375 in | Outer Race OD (in): | 4.921 in |
| Centerline to Front Face (in): | 1.688 in | Inner Race Length (in): | 2.75 in |
| Inner Ring OD (in): | 3.438 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.08 | Measure Units: | Inch |
| Set Screw Thread: | 7/16-20 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Speed (Max) (RPM): | 2225 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Medium |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461020104 | Weight: | 6.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

