Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5314C
Part #:703157
Catalog #:5314C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Outer Race OD (mm): | 130 mm |
| Outer Race OD (in): | 5.1181 in | Outer Race Width (in): | 1.5 in |
| Outer Race Width (mm): | 38.1 mm | Inner Race Length (mm): | 77.8 mm |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 7/16-20 | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Metric | Speed (Max) (RPM): | 2100 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 14,839 lb |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Medium |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461020135 | Weight: | 6.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

