Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-215C
Part #:703158
Catalog #:3-215C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.9375 in |
| Outer Race Width (in): | 1.688 in | Outer Race OD (in): | 5.512 in |
| Inner Race Length (in): | 3.25 in | Centerline to Front Face (in): | 1.75 in |
| Inner Ring OD (in): | 3.641 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.12 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Set Screw Thread: | 7/16-20 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 14,839 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 1950 rpm | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Medium |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662461020142 | Weight: | 8.30 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

