Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-14C
Part #:703910
Catalog #:ER-14C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.875 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race Width (in): | 0.75 in |
| Outer Race OD (mm): | 52 mm | Outer Race OD (in): | 2.0472 in |
| Inner Ring OD (in): | 1.375 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Roller Spin: | 0.0442 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Size Code: | 2-015 |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 6350 rpm | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Static Load Rating (lb): | 1,651 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461024744 | Weight: | 0.65 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

