Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-16C
Part #:703913
Catalog #:ER-16C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race OD (mm): | 52 mm |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.0472 in |
| Outer Race Width (in): | 0.75 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 1/4-28 UNF |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-015 |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 6350 rpm |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0442 cps |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
| Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461024775 | Weight: | 0.55 LB |
| Packaged Length: | 1.44 IN | Packaged Width: | 2.38 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

