Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-19C
Part #:703917
Catalog #:ER-19C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race OD (in): | 2.4409 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (mm): | 62 mm |
| Outer Race Width (in): | 0.875 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Speed (rpm): | 5450 rpm |
| Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-13 |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 4,381 lb |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461024812 | Weight: | 0.90 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

