Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-23C
Part #:703922
Catalog #:ER-23C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.4375 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (in): | 2.8346 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (mm): | 72 mm | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Set Screw Thread: | 5/16-24 UNF | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Size Code: | 2-17 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 4650 rpm | Inner Ring Fillet Radius (in): | 0.04 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Duty/Status: | Standard |
| Static Load Rating (lb): | 3,493 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461024867 | Weight: | 1.19 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

