Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-24C
Part #:703923
Catalog #:ER-24C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Outer Race OD (in): | 3.1496 in | Inner Ring OD (in): | 2.063 in |
| Outer Race Width (in): | 1.093 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (mm): | 80 mm | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Set Screw Thread: | 5/16-24 UNF | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Roller Spin: | 0.0376 cps |
| Maximum Speed (rpm): | 4150 rpm | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Series: | Unmounted Replacement Bearings | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Size Code: | 2-19 |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461024874 | Weight: | 1.85 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

