Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-32C
Part #:703934
Catalog #:ER-32C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2 in |
| Outer Race Width (in): | 1.188 in | Outer Race OD (mm): | 100 mm |
| Inner Ring OD (in): | 2.719 in | Outer Race OD (in): | 3.937 in |
| Centerline to Front Face (in): | 1.313 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 3/8-24 UNF |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (rpm): | 3250 rpm |
| Series: | Unmounted Replacement Bearings | Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Operating Temperature (F): | 220 °F |
| Duty/Status: | Standard | Size Code: | 2-23 |
| Vibration Frequency Roller Spin: | 0.0437 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461024973 | Weight: | 3.20 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

