Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-43C
Part #:703943
Catalog #:ER-43C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.6875 in |
| Inner Ring OD (in): | 3.438 in | Centerline to Front Face (in): | 1.688 in |
| Outer Race Width (in): | 1.375 in | Outer Race OD (mm): | 125 mm |
| Outer Race OD (in): | 4.9213 in | Length Through Bore (in): | 2.75 in |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Set Screw Thread: | 7/16-20 UNF | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Standard | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0451 cps |
| Maximum Speed (rpm): | 2225 rpm | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Locking Type: | Set Screw | Size Code: | 2-211 |
| Inner Ring Fillet Radius (in): | 0.08 in | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Static Load Rating (lb): | 10,063 lb | Dynamic Load Rating (lb): | 13,971 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461025048 | Weight: | 5.46 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

