Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-47C
Part #:703946
Catalog #:ER-47C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.06 in | Bore Size (in): | 2.9375 in |
| Outer Race OD (mm): | 130 mm | Inner Ring OD (in): | 3.641 in |
| Outer Race OD (in): | 5.1181 in | Outer Race Width (in): | 1.5 in |
| Centerline to Front Face (in): | 1.75 in | Length Through Bore (in): | 3.063 in |
| Outer Race Width (mm): | 38.1 mm |
Technical Specifications
| Set Screw Thread: | 7/16-20 UNF | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 2100 rpm | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Size Code: | 2-215 |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0761 cps |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Inner Ring Fillet Radius (in): | 0.08 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0476 cps | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Dynamic Load Rating (lb): | 14,839 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 11,224 lb |
General Specifications
| UPC: | 662461025062 | Weight: | 6.11 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

