Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-63C
Part #:703952
Catalog #:ER-63C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bore Size (in): | 3.9375 in |
| Outer Race Width (in): | 2.5 in | Inner Ring OD (in): | 5.172 in |
| Centerline to Front Face (in): | 2.688 in | Outer Race OD (mm): | 190 mm |
| Outer Race OD (in): | 7.4803 in | Length Through Bore (in): | 4.625 in |
| Outer Race Width (mm): | 63.5 mm |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Set Screw Thread: | 5/8-18 UNF | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 1450 rpm | Size Code: | 2-43 |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0986 cps | Vibration Frequency Roller Spin: | 0.044 cps |
| Setscrew Torque (in-lbs): | 1100-1400 in/lbs | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0681 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Inner Ring Fillet Radius (in): | 0.12 in |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 29,905 lb |
| Static Load Rating (lb): | 23,553 lb |
General Specifications
| UPC: | 662461025123 | Weight: | 22.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

