Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-12C
Part #:703962
Catalog #:RB-12C
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 0.7500 in |
| Inner Race Length (in): | 1.281 in | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (in): | 1.85 in | Outer Race Width (in): | 0.625 in |
| Centerline to Front Face (in): | 0.875 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Bore Shape: | Straight | Speed (Max) (RPM): | 6450 rpm |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | Internal Clearance: | Standard |
| Misalignment: | None | End Cap: | No |
| Replaceable Insert: | No | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Radial Static Load Capacity (lb): | 1,444 lb |
| Cage Material: | Molded Nylon | Series: | RB |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Standard | Ability to Relubricate: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461025178 | Weight: | 0.87 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

