Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-16C
Part #:703967
Catalog #:RB-16C
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Inner Race Length (in): | 1.375 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race Width (in): | 0.75 in | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (in): | 2.047 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Radius: | 0.04 | Measure Units: | Inch |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 1/4-28 | Speed (Max) (RPM): | 6350 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | None | End Cap: | No |
| Replaceable Insert: | No | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Radial Static Load Capacity (lb): | 1,651 lb |
| Cage Material: | Molded Nylon | Series: | RB |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | No | Duty/Series: | Standard |
General Specifications
| UPC: | 662461025222 | Weight: | 0.95 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

