Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-1-2C
Part #:703974
Catalog #:AR-1-2C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 2 in |
| Inner Race Length (in): | 2.031 in | Inner Ring OD (in): | 2.469 in |
| Outer Race OD (in): | 3.875 in | Outer Race Width (in): | 1.203 in |
| Centerline to Front Face (in): | 1.281 in |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Radius: | 0.062 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 7,889 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3550 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,216 lb | Series: | AR |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461025291 | Weight: | 2.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

