Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-19C
Part #:703992
Catalog #:AR-2-19C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5625 in |
| Outer Race OD (in): | 3.375 in | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.063 in | Outer Race Width (in): | 1.172 in |
| Inner Race Length (in): | 1.938 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.062 | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4150 rpm | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 4,467 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Type of Seal: | Single Lip Contact Seal |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461025468 | Weight: | 2.15 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

