Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-23C
Part #:704030
Catalog #:AR-3-23C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.1875 in |
| Inner Race Length (in): | 2.563 in | Outer Race OD (in): | 4.718 in |
| Outer Race Width (in): | 1.328 in | Centerline to Front Face (in): | 1.563 in |
| Inner Ring OD (in): | 2.984 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Set Screw Thread: | 3/8-24 | Measure Units: | Inch |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 2550 rpm |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 8,150 lb | Series: | AR |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Medium | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461025772 | Weight: | 5.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

