Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-216
Part #:710141
Catalog #:AR-216
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 80 mm | Outer Race Width (in): | 1.828 in |
| Outer Race OD (in): | 5.88 in | Outer Race OD (mm): | 149.225 mm |
| Inner Race Length (mm): | 82.6 mm | Outer Race Width (mm): | 46.4 mm |
Technical Specifications
| Radius: | 0.12 | Set Screw Thread: | 7/16-20 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Bore Shape: | Straight | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 17,412 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2250 rpm | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 13,174 lb | Cage Material: | Brass |
| Series: | AR | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461053362 | Weight: | 9.20 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

