Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-13
Part #:710993
Catalog #:ER-13
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.8125 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (mm): | 52 mm |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.0472 in |
| Centerline to Front Face (in): | 0.863 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Size Code: | 2-015 |
| Series: | Unmounted Replacement Bearings | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Speed (rpm): | 6350 rpm | Duty/Status: | Standard |
| Static Load Rating (lb): | 1,651 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461056875 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

