Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-212
Part #:713502
Catalog #:ER-212
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (mm): | 60 mm |
| Inner Ring OD (in): | 2.984 in | Centerline to Front Face (in): | 1.563 in |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Insert (ER Style) | Set Screw Thread: | M10 x 1.5 |
| Measure Units: | Metric | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 2-27 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 3000 rpm |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0432 cps | Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 11,789 lb |
| Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461068441 | Weight: | 3.88 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

