Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-32R
Part #:713721
Catalog #:ER-32R
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 2 in |
| Outer Race OD (mm): | 90 mm | Outer Race Width (in): | 1.125 in |
| Outer Race OD (in): | 3.5433 in | Centerline to Front Face (in): | 1.281 in |
| Inner Ring OD (in): | 2.469 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 3/8-24 UNF |
| Housing Type: | Insert (ER Style) | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Size Code: | 2-115 | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Duty/Status: | Standard | Maximum Speed (rpm): | 3550 rpm |
| Locking Type: | Set Screw | Series: | Unmounted Replacement Bearings |
| Static Load Rating (lb): | 5,216 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461069622 | Weight: | 2.43 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

