Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-13V
Part #:713775
Catalog #:2-13V
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Spring in oil seal to prevent grease purge
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.441 in | Centerline to Front Face (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Outer Race Width (in): | 0.875 in |
| Inner Race Length (in): | 1.5 in |
Technical Specifications
| Radius: | 0.04 | Bore Shape: | Straight |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 5450 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Duty/Series: | Standard |
| Type of Seal: | Special Seal Combination | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461069936 | Weight: | 1.00 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

