Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-215
Part #:713894
Catalog #:ER-215
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.06 in | Bore Size (mm): | 75 mm |
| Outer Race OD (mm): | 130 mm | Centerline to Front Face (in): | 1.75 in |
| Inner Ring OD (in): | 3.641 in | Outer Race Width (in): | 1.5 in |
| Outer Race OD (in): | 5.1181 in | Length Through Bore (in): | 3.063 in |
| Outer Race Width (mm): | 38.1 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Set Screw Thread: | M10 x 1.5 | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-215 | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Speed (rpm): | 2450 rpm |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0761 cps | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Vibration Frequency Roller Spin: | 0.0476 cps |
| Maximum Operating Temperature (F): | 220 °F | Series: | Unmounted Replacement Bearings |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 11,224 lb |
| Dynamic Load Rating (lb): | 14,839 lb |
General Specifications
| UPC: | 662461071038 | Weight: | 6.35 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

